Product Transition Guide, GPD515/G5 to A1000 Document compares A1000 Drive and prior generation GPD515/G5, to enable GPD515/G5 users to plan upgrades and strategically sound changeover. 76 pages.
Product Transition Guide, F7 to A1000 document compares A1000 Drive and prior generation F7, to enable F7 users to plan upgrades and strategically sound changeover. 68 pages.
Product Transition Guide, A1000 to GA800 AC drive. Document compares the GA800 Drive and prior generation A1000, to enable A1000 users to plan upgrades and strategically sound changeover. 44 pages.
This technical manual is applicable to A1000 U-spec. 200 V, 400 V, and 600 V class drives. This manual provides detailed information on parameter settings, drive functions, and MEMOBUS/Modbus specifications. Use the A1000 technical manual to expand drive functionality and to take advantage of higher performance features.
Rev Number:
H<7>
Language:
English
Product Group:
Inverter Drives
Product Line:
A1000 Drive, 1000 Series Modbus RTU, A1000 Configured
This manual is applicable to A1000 U-spec. 200 V, 400 V, and 600 V class drives. This manual provides detailed information on parameter settings, drive functions, and MEMOBUS/Modbus specifications. Use this manual to expand drive functionality and to take advantage of higher performance features. NOTE: TOEPYEASUP03 is a supplement to SIFPC71061641 that includes information on Compliance to standards, branch circuit protection, drive derating data, and flange type enclosures.
This manual is applicable to A1000 U-spec. 200 V, 400 V, and 600 V class drives. This manual provides detailed information on parameter settings, drive functions, and MEMOBUS/Modbus specifications. Use this manual to expand drive functionality and to take advantage of higher performance features. NOTE: TOEPYEASUP03 is a supplement to SIPPC71061641 that includes information on Compliance to standards, branch circuit protection, drive derating data, and flange type enclosures.
This manual is applicable to A1000 U-spec. 200 V, 400 V, and 600 V class drives. This manual provides detailed information on parameter settings, drive functions, and MEMOBUS/Modbus specifications. Use this manual to expand drive functionality and to take advantage of higher performance features.
This two page document will guide the user regarding identification and mounting, connecting line power and motor, checking motor direction, performing a rotational auto-tune, changing parameters and monitoring, and selecting start/stop and speed method for the A1000.
This document will guide the user in identifying and mounting the A1000, connecting line power and mounting, installing PG-X3 feedback card and wire encoder feedback, checking motor rotation in open loop (motor uncoupled from load), changing parameters and monitoring, rotational auto-tuning closed loop (de-couple motor from load), selecting start/stop and speed reference sources, and motor performance fine tuning of the A1000. 3 pages.
This supplement to the standard A1000 Quick Start and Technical Manuals describes custom software designed for high frequency motor applications. The drive's maximum output frequency can be set up to 1000 Hz. Non-applicable drive functions are deleted in order to optimize CPU processing time for this software.
Technical manual for A1000 Output Voltage PID custom software, This software provides the capability of controlling drive output voltage independent of frequency. The features of this custom software are typically applied as part of a system that conditions line power of varying frequencies and voltages to a specified frequency and voltage to operate connected equipment.
Technical Manual for the OV Suppression Custom Software. The Overvoltage Suppression (OV Suppression) feature minimizes the chance of Overvoltage trips and the need fordynamic braking for eccentric load applications by controlling the amount of regenerative energy during overhaulingconditions. This firmware is not available as factory installed on A1000 and therefore offered free of charge fordownload.
Installation Manual for the P0010, P0020 Back-up Capacitor Unit for Momentary Power Loss Option. Use the Back-up Capacitor Unit for Momentary Power Loss Option to continue drive operation when a momentary power loss of up to 2 seconds occurs. Option mounts separately from the drive. Supports Yaskawa drive models G7, A1000, V1000, U1000, Z1000U, GA800.
It looks like you are using Internet Explorer 11 or below, this website isn`t compatible with this and for the best experience please use the latest version of Mozilla Firefox, Google Chrome or Safari.